IESNA:LM-63-2002
[TEST]P942880
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29930
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2730.2 2713.1 2677.3 2646.2 2638.4 2641.5 2650.9 2668 2683.5 2688.2
2689.8 2713.1 2761.3 2840.7 2972.9 3159.6 3386.7 3660.5 4010.5 4427.5
4900.4 5479.1 6180.7 6978.8 7837.5 8760 9645.2 10057.5 9453.9 7305.5
3974.8 1121.6 343.8 203.8 116.7 48.2 0
2730.2 2720.9 2683.5 2652.4 2644.7 2646.2 2655.5 2672.7 2686.7 2691.3
2694.4 2719.3 2766 2850 2979.1 3167.4 3397.6 3673 4032.3 4449.2
4937.7 5533.6 6263.2 7044.1 7918.4 8864.3 9730.8 10104.1 9359 7142.1
3789.6 1051.6 332.9 186.7 108.9 43.6 0
2730.2 2717.8 2682 2649.3 2635.3 2636.9 2641.5 2650.9 2657.1 2663.3
2672.7 2699.1 2748.9 2828.2 2958.9 3131.6 3352.5 3613.8 3951.4 4363.7
4878.6 5522.7 6278.7 7118.8 7990 8914 9786.8 10241 9688.8 7714.6
4579.9 1689.5 451.1 224 132.2 51.3 0
2730.2 2711.6 2677.3 2641.5 2622.9 2618.2 2621.3 2622.9 2622.9 2633.8
2649.3 2678.9 2728.7 2806.4 2918.5 3083.4 3302.7 3570.3 3907.9 4318.6
4875.5 5541.3 6390.7 7347.5 8327.6 9289 10186.6 10693.7 10413.7 8954.5
6148 2974.5 896.1 326.7 158.7 49.8 0
2730.2 2711.6 2678.9 2641.5 2618.2 2613.5 2616.7 2616.7 2616.7 2629.1
2657.1 2683.5 2725.6 2792.4 2893.6 3046 3266.9 3542.3 3881.4 4313.9
4884.8 5645.6 6627.2 7789.3 8984.1 10054.4 10917.8 11465.4 11530.7 10784
8599.8 5172.6 2196.6 560 188.2 43.6 0
2730.2 2706.9 2674.2 2636.9 2612 2607.3 2612 2618.2 2618.2 2630.7
2660.2 2682 2714.7 2786.2 2893.6 3046 3260.7 3542.3 3887.6 4343.5
4939.3 5757.6 6855.9 8195.3 9555 10735.7 11600.7 12244.8 12639.9 12387.9
10737.3 7538.8 3610.7 1134.1 241.1 56 0
2730.2 2711.6 2677.3 2638.4 2613.5 2607.3 2610.4 2616.7 2616.7 2629.1
2657.1 2686.7 2728.7 2797.1 2902.9 3058.5 3276.3 3550.1 3892.3 4324.8
4895.7 5658 6644.3 7789.3 8971.6 10065.3 10967.5 11596 11680 10858.6
8797.4 5371.8 2111.1 544.5 157.1 42 0
2730.2 2714.7 2682 2643.1 2618.2 2612 2616.7 2621.3 2626 2638.4
2658.7 2691.3 2744.2 2823.6 2937.1 3094.2 3316.7 3587.4 3925 4348.1
4908.2 5614.4 6468.5 7400.4 8354 9317 10230.2 10742 10391.9 9024.5
6323.8 3039.8 907 340.7 161.8 49.8 0
2730.2 2719.3 2685.1 2647.8 2627.5 2624.4 2630.7 2643.1 2654 2664.9
2678.9 2706.9 2761.3 2846.9 2974.5 3150.3 3369.6 3635.6 3968.5 4371.5
4881.7 5514.9 6256.9 7067.5 7913.7 8828.5 9727.7 10180.4 9704.3 8070.9
5099.5 2003.7 574 273.8 146.2 59.1 0
2730.2 2722.4 2686.7 2649.3 2632.2 2630.7 2641.5 2663.3 2682 2692.9
2703.8 2731.8 2783.1 2870.2 3004 3192.3 3422.5 3701 4043.2 4457
4936.2 5532 6218.1 6988.1 7806.4 8713.4 9576.8 9915.9 9275 7199.7
3945.2 1188.5 362.5 183.6 98 38.9 0
2730.2 2720.9 2686.7 2649.3 2632.2 2632.2 2643.1 2663.3 2683.5 2692.9
2702.2 2725.6 2778.4 2860.9 2993.1 3176.7 3405.4 3696.3 4040.1 4432.1
4903.5 5474.4 6157.4 6932.1 7713.1 8620 9502.1 9919 9377.6 7415.9
4201.9 1320.8 382.7 199.1 102.7 35.8 0
